Download document () of 20
We make what matters work*

194457
XMW0306CDV-C

Eaton xEnergy Main XW_front plate closed PKZ_IP31_H75

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
194457
EAN
9010238053984
Product Length/Depth
38.1 mm
Product Height
73.5 mm
Product Width
565 mm
Product Weight
1.74 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
75 mm
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating
Material
Steel

Export product specification