Download document () of 20
We make what matters work*

194555

Eaton xEffect Ci Enclosures Switch- & Controlgear Enclosure. Insulated enclosure, smooth sides, HxWxD=500x375x300mm

General specifications

Product Name
Eaton xEffect Ci Enclosures Switch- & Controlgear Enclosure
Catalog Number
194555
EAN
9010238057579
Product Length/Depth
300 mm
Product Height
500 mm
Product Width
375 mm
Product Weight
5.292 kg
Compliances
RoHS conform
Certifications
EN 62208
EN 61439-2

Product specifications

Special features
Smooth side plates, without knockouts Include fixing straps for wall mounting Sealable cover fasteners Side walls 6.5 mm thick Integrated pressure-relief mechanism for short-circuits
Type
Basic enclosure Individual enclosures xEnergy Safety Ci
Features
UV resistance beneath protective shield
Cover with overpressure release
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Lower part: 960 °C / cover: 850 °C
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
30 kg per enclosure with support frame and lifting aid met; assembled and secured as per the latest applicable instruction leaflet.
10.2.6 Mechanical impact
IK10
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP65
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Protection class 2, therefore not applicable.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 1000 V AC
10.9.3 Impulse withstand voltage
8 kV
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
Surface finishing
Resistant to corrosion
Degree of protection
IP65
IK10
Other
Enclosure material
Plastic
Surface protection
Other
Chemical resistance
Resistant against: acids < 10 %, mineral oil, alcohol, gasoline, greases, salt solutions
Not resistant to: alkalis, benzene
Partly resistant to: Acids > 10 %
Circuit integrity
None
Base type
Plain
Unit type
Stand-alone device
Built-in depth
279 mm
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
41 W
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
35 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
38 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
82 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
69 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
77 W
Color
Gray
Transparent, smoky gray (cover)
Light gray (RAL 7035, base)
Cover/door color
Transparent
Cover/door model
Closed
Cover/door type
Cover
None
Transparent
Number of openings (flange plates)
0
Plate thickness (cabinet)
9 mm
Plate thickness (cover/door)
6 mm
RAL-number
7035
Width in number of modular spacings
17
Ambient operating temperature details
-40 °C - 80 °C
Material
Halogen free
Non-reinforced polycarbonate (cover)
Glass-fibre reinforced polycarbonate (base)
Mounting method
Surface mounted (plaster)
Number of rows
0
Temperature resistance
Temperature resistant: -40 °C - 120 °C (enclosure)
Temperature resistant: 85 °C (enclosure bolt)
Temperature resistant: 80 °C (gasket)
Flammability characteristics (UL)
V2 (cover) (UL94)
V1 (base) (UL94)
Protection class
II
Number of modules
1
Surface treatment
Resistant to corrosion
Internal depth
279 mm
Mounting depth with mounting plate
280 mm
Nominal current
1600 A
Number of conduit inlets
0
Suitable for
Lightning protection
Outdoor use
Saline spray resistance
IEC 60068-2-11
Enclosure material quality
Other
Type of coating
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.