Download document () of 20
We make what matters work*

194557

Eaton xEnergy Safety Ci LV systems LV switchgear. Hood Ci for NZM devices, i.e. motor drive, IP65

General specifications

Product Name
Eaton xEnergy Safety Ci empty enclosure cover
Catalog Number
194557
EAN
9010238057593
Product Length/Depth
110 mm
Product Height
255 mm
Product Width
265 mm
Product Weight
0.717 kg
Compliances
IEC
RoHS conform

Product specifications

Used with
NZM2-XRD...
NZM2-XR…
CI44…
CI45...
NZM3-XR…
CI48...
General accessories, all sizes
NZM4-XR...
Type
xEnergy Safety Ci
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Frame
NZM2/3/4
Surface finishing
Other
Color
Other
Degree of protection
IP65
IK10
Enclosure color
Transparent, smoke gray
RAL-number
0
Suitable for enclosure building length/depth
250 mm
Suitable for enclosure building width
375 mm
Number of poles
Three-pole/Four-pole
Material
Plastic
Suitable for
Outdoor set-up

Export product specification