Download document () of 20
We make what matters work*

194558

Eaton xEnergy Safety Ci LV systems LV switchgear. Covers, transparent, with hood for NZM4 motor drive, HxWxD=750x375x255mm

General specifications

Product Name
Eaton xEnergy Safety Ci empty enclosure cover
Catalog Number
194558
EAN
9010238058606
Product Length/Depth
180 mm
Product Height
500 mm
Product Width
375 mm
Product Weight
2.667 kg
Compliances
RoHS conform

Product specifications

Used with
U-CI48…
xEnergy Safety Ci
Basic enclosure
Enclosure cover
Special features
Sealable cover fasteners
Type
  • Basic enclosure
  • Enclosure cover
  • xEnergy Safety Ci
Accessory/spare part type
Enclosure cover without apertures
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
850 °C; meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
40 kg per enclosure with support frame and lifting aid met, assembled and secured as per the latest applicable instruction leaflet.
10.2.6 Mechanical impact
IK10
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP65, with base unit
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Protection class 2, therefore not applicable.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 1000 V AC
10.9.3 Impulse withstand voltage
8 kV
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
Surface finishing
Other
Color
Transparent, smoky gray
Gray
Unit type
Modular system
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
40 W
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
35 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
38 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
80 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
70 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
75 W
Mounting depth
331 mm
RAL-number
7035
Suitable for enclosure building length/depth
250 mm
Suitable for enclosure building width
375 mm
Cover/door type
Transparent
Material
Plastic
Suitable for
Outdoor set-up
Functions
Basic enclosure

Export product specification