Download document () of 20
We make what matters work*

194561

Eaton xEnergy Safety Ci LV systems LV switchgear. KSK combination plug-in terminal, mounted on Ci support, PE (protective earth), 3x screw connection

General specifications

Product Name
Eaton xEnergy Safety Ci MCB enclosure accessory
Catalog Number
194561
EAN
9010238058637
Product Length/Depth
30 mm
Product Height
30 mm
Product Width
400 mm
Product Weight
0.216 kg
Compliances
RoHS conform

Product specifications

Used with
TG43
TG44
Accessory consideration
xEnergy Safety Ci
Type
Additional equipment for xEnergy Safety Ci
Accessory/spare part type
Ci
Color
Green
Degree of protection
IP2X
RAL-number
6002
Suitable for enclosure building height
375 mm
Suitable for enclosure building length/depth
150 mm
Suitable for enclosure building width
375 mm
Material
Other
Model
Mounting rail
Functions
Additional equipment

Export product specification