Eaton xEnergy Safety Ci LV systems LV switchgear. Busbar panel enclosure with transparent cover, 630A, 3-pole
| Product Name |
Eaton xEnergy Safety Ci busbar enclosure system 60 mm
|
| Catalog Number |
194567
|
| EAN |
9010238058699
|
| Product Length/Depth |
225 mm
|
| Product Height |
375 mm
|
| Product Width |
375 mm
|
| Product Weight |
99.999 kg
|
| Compliances |
RoHS conform
|
| Used with |
XNH00-S160-BT1
XNH1-S250-BT AKS... AKU... XNH2-S400-BT Busbar housing, system 60 mm xEnergy Safety Ci Prepared enclosures |
| Special features |
Busbar housing with transparent cover
Housing upper and lower open
Full-area knockouts in the sides
3-pole
630 A
Carrier included for N+PE for retrofitting
with copper rails L1/L2/L3: 30 × 10 mm
N: without
PE: without
without terminals
For individual placement
Copper rail connection optional with BBT-S60-30x10-CI
|
| Type |
Busbar housing, system 60 mm
Prepared enclosures
xEnergy Safety Ci
|
| Fitted with: |
Transparent cover
Busbar |
| Degree of protection |
IP65
Other |
| Enclosure material |
Plastic
|
| Unit type |
Complete housing
|
| Current rating of rail system |
630 A
|
| Rated short-time withstand current (Icw) |
38 kA
|
| Color |
Transparent, smoky gray (cover)
Light gray (RAL 7035, base) |
| Conductor type |
L1, L2, L3, (PE, N)
|
| Distance between busbar centers |
60 mm
|
| Mounting method |
Surface mounted (plaster)
|
| Functions |
Prepared enclosure
Extension possible |
| Rated operation current (Ie) |
630 A
|
| Number of poles |
Three-pole
|