Download document () of 20
We make what matters work*

194568

Eaton xEnergy Safety Ci LV systems LV switchgear. NH panel enclosure 1x XNH00, MB 250A 3p, CI44

General specifications

Product Name
Eaton xEnergy Safety Ci fuse enclosure XNH
Catalog Number
194568
EAN
9010238058705
Product Length/Depth
225 mm
Product Height
375 mm
Product Width
375 mm
Product Weight
5.81 kg
Compliances
RoHS conform

Product specifications

Used with
Busbar housing, system 60 mm, with fuse switch disconnector XNH
Enclosures with devices fitted
xEnergy Safety Ci
Special features
NH distributor housing with transparent cover 1x NH00 switchgear on busbar system 250 A Touch protection cover included 3-pole Carrier included for N+PE for retrofitting with copper rails L1/L2/L3: 20 × 5 mm N: without PE: without without terminals Copper rail connection optional with BBT-S60-20x5-CI Backup device without fuses
Type
Busbar housing, system 60 mm, with fuse switch disconnector XNH Enclosures with devices fitted xEnergy Safety Ci
Degree of protection
Other
IP65
Construction size (fuse inserts)
NH00
Unit type
Complete housing
Housing depth
225 mm
Housing height
375 mm
Housing width
375 mm
Rated insulation voltage (Ui)
800 V
Rated operating voltage (Ue) at AC - max
690 V
Color
Transparent, smoky gray (cover)
Light gray (RAL 7035, base)
Conductor type
L1, L2, L3, (PE, N)
Distance between busbar centers
60 mm
Functions
Enclosures with devices fitted
Rated operation current (Ie)
250 A
Housing of equipment fuse switch disconnector
With safety switch disconnector
Rated operational current
125 A
Number of poles
Three-pole

Export product specification