Download document () of 20
We make what matters work*

194587

Eaton xEnergy Safety Ci LV systems LV switchgear. Frontplate Ci44 for XNH1

General specifications

Product Name
Eaton xEnergy Safety Ci fuse enclosure accessory
Catalog Number
194587
EAN
9010238058897
Product Length/Depth
50 mm
Product Height
375 mm
Product Width
375 mm
Product Weight
0.543 kg
Compliances
RoHS conform

Product specifications

Used with
CI44…
XNH1-S250-BT
Prepared enclosure
xEnergy Safety Ci
Modular busbar system
Special features
Always also order fixing kit AH-GA
Type
  • Modular busbar system
  • Prepared enclosure
  • xEnergy Safety Ci
Accessory/spare part type
Protective shroud
Color
Gray
Unit type
Modular system
RAL-number
7035
Suitable for enclosure building height
375 mm
Suitable for enclosure building length/depth
200 mm
Suitable for enclosure building width
375 mm
Material
Plastic
Model
Other
Functions
Prepared enclosure

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.