Download document () of 20
We make what matters work*

194596

Eaton xEnergy Safety Ci LV systems LV switchgear. Busbar connection Ci SASY60 30x10

General specifications

Product Name
Eaton xEnergy Safety Ci busbar enclosure accessory
Catalog Number
194596
EAN
9010238058989
Product Length/Depth
10 mm
Product Height
30 mm
Product Width
67 mm
Product Weight
0.17 kg
Compliances
RoHS conform

Product specifications

Used with
CI44-S60-630/3
L1/L2/L3/N
Special features
Article contains a connector for a copper rail
Type
  • Accessory
  • Enclosures with devices fitted
  • Modular busbar system
  • Prepared enclosures
Accessory/spare part type
Set of connecting links
Amperage rating
630 A
Application
For linking the busbars
Number of poles
Single-pole
Unit type
Modular system
Connection type
Housing/housing
Functions
Accessory
Suitable for
For linking the busbars

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.