Photo is representative
Download
Eaton xEnergy Safety Ci LV systems LV switchgear. D02 panel enclosure 8x D02, MB 630A, 3-pole
| Product Name |
Eaton xEnergy Safety Ci fuse enclosure D02
|
| Catalog Number |
194599
|
| EAN |
9010238059016
|
| Product Length/Depth |
225 mm
|
| Product Height |
375 mm
|
| Product Width |
375 mm
|
| Product Weight |
99.999 kg
|
| Compliances |
RoHS conform
|
| Used with |
Panel enclosures for fuses
xEnergy Safety Ci Enclosures with devices fitted |
| Special features |
D02 distributor housing with transparent cover
8X D02 busbar fuse base on busbar system 630A
Touch protection cover included
Cover without handle fasteners
Housing upper and lower open
Full-area knockouts in the sides
3-pole
Carrier included for N+PE for retrofitting
with copper rails L1/L2/L3: 30 × 10 mm
N: without
PE: without
without terminals
Backup device without fuses and screw caps
|
| Type |
Enclosures with devices fitted
Panel enclosures for fuses
xEnergy Safety Ci
|
| Degree of protection |
Other
IP65 |
| Construction size (fuse inserts) |
D02
|
| Unit type |
Complete unit
|
| Voltage rating |
400 V AC
|
| Fuse size - max |
50 A
|
| Housing depth |
225 mm
|
| Housing height |
375 mm
|
| Housing width |
375 mm
|
| Rated insulation voltage (Ui) |
800 V
|
| Rated operating voltage (Ue) at AC - max |
400 V
|
| Cover/door type |
Transparent, without grip fasteners
|
| Functions |
D02 busbar fuse base on busbar system 60 mm
Enclosures with devices fitted |
| Rated operation current (Ie) |
50 A
|
| Fuse current - max |
50 A (D02/E18)
|
| Fused circuits |
8 x 3-pole
|
| Housing of equipment fuse switch disconnector |
Other
|
| Rated operational current |
50 A
|
| Number of poles |
Three-pole
|
| Suitable for |
D02 busbar fuse base on busbar system 60 mm
|