Download document () of 20
We make what matters work*

194601

Eaton xEnergy Safety Ci LV systems LV switchgear. D02 panel enclosure 8x D02-LTS, MB 400A, 3-pole

General specifications

Product Name
Eaton xEnergy Safety Ci fuse enclosure D02
Catalog Number
194601
EAN
9010238059030
Product Length/Depth
225 mm
Product Height
375 mm
Product Width
375 mm
Product Weight
8.05 kg
Compliances
RoHS conform

Product specifications

Used with
Panel enclosures for fuses
xEnergy Safety Ci
Enclosures with devices fitted
Special features
D02 distributor housing with transparent cover 8X D02 switch disconnector on busbar system 400A Touch protection cover included Cover without handle fasteners Housing upper and lower open Full-area knockouts in the sides 3-pole Carrier included for N+PE for retrofitting with copper rails L1/L2/L3: 20 × 10 mm N: without PE: without without terminals Safety device with drawers and flashing function without fuses
Type
Enclosures with devices fitted Panel enclosures for fuses xEnergy Safety Ci
Fitted with:
Error protection
Degree of protection
IP65
Other
Construction size (fuse inserts)
D02
Unit type
Complete unit
Voltage rating
400 V AC
Fuse size - max
50 A
Housing depth
225 mm
Housing height
375 mm
Housing width
375 mm
Rated insulation voltage (Ui)
800 V
Rated operating voltage (Ue) at AC - max
400 V
Cover/door type
Transparent, without grip fasteners
Functions
Enclosures with devices fitted
D02 switch disconnector on busbar system 60 mm
Rated operation current (Ie)
50 A
Fuse current - max
50 A (D02/E18)
Fused circuits
8 x 3-pole
Housing of equipment fuse switch disconnector
With safety switch disconnector
Rated operational current
50 A
Number of poles
Three-pole
Suitable for
D02 switch disconnector on busbar system 60 mm

Export product specification