Download document () of 20
We make what matters work*

194711
KLV-PW-48-1PXL-1SPD-2PXF-16PLI

Eaton xComfort KLV LV systems Final Distribution Boards. Assembled compact distribution board, 4-rows, flush sheet steel door

General specifications

Product Name
Eaton xComfort KLV pre-wired distribution board
Catalog Number
194711
EAN
9010238060500
Product Length/Depth
96.5 mm
Product Height
714 mm
Product Width
359 mm
Product Weight
8.278 kg
Compliances
RoHS conform
Certifications
IEC/EN 61439-3

Product specifications

Special features
IP30 Protection Class II Plastic enclosure with sheet steel door, white (RAL 9016)
Type
Basic device Installation distribution boards KLV energy
Voltage rating
400 V AC
Features
Protection dual RCD
Protection high integrity
Protection main switch
Protection incoming RCD
Protection split load
10.10 Temperature rise
The requirements of the product standard have been met.
10.11 Short-circuit rating
The requirements of the product standard have been met.
10.12 Electromagnetic compatibility
The requirements of the product standard have been met.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
850 °C
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
IK05
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP30
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Protection class 2, therefore not applicable.
10.6 Incorporation of switching devices and components
The requirements of the product standard have been met.
10.7 Internal electrical circuits and connections
The requirements of the product standard have been met.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 400 V AC
10.9.3 Impulse withstand voltage
4 kV
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
Fitted with:
Cable retainer
Wired and tested in conformity with EN 61439-3
Door/Frame
Front cover
Nail lugs
Neutral and protective conductor terminals with KSK plug-in terminal technology
2 residual current circuit-breaker PXF-40/4/003-A
Imprintable sheet
Installation instructions
1 surge protective device SPCT2-335-3+NPE
Wall trough
3D adjustment element for mounting designed to adjust the mounting depth by up to 18 mm
1 miniature circuit breaker PXL-C40/3
Device support rails
Empty section cover
Spirit level for leveling
16 Miniature circuit breaker PLI-B16/1
Frequency rating
50 Hz
Enclosure material
Plastic
Cable entry postion
Cable entries on top and bottom, side, back plate
Type of over voltage protection device
Type 2
Terminal type
Screw terminals + Plug-in terminals
Current rating of main switch
32 A
Heat diss. ambient 35°C delta T:20°C flush mount individ. encl. top(IEC 60890)
45 W
Heat diss. ambient 35°C delta T:35°C flush mount individ. encl. top(IEC 60890)
48 W
Number of circuit breakers (earth leakage)
0
Number of direct groups
2
Number of groups (total)
0
Closure type
Other
Cover/door color
White
Number of groups behind earth leakage switch
2
Number of light groups protected by 30 mA
0
Number of phases
3
Number of poles at main switch
3
Number of switches (earth leakage 30 mA)
2
Width in number of modular spacings
12
Ambient operating temperature details
-5 °C - 40 °C
Application
Indoor (installation site)
Number of switches (earth leakage 300 mA)
0
Color
Traffic white (RAL 9016)
White
Number of rows
4
Frequency rating of contacts
50 Hz
Cooker group
None
Installation type
Hollow-wall mounting and flush mounting
Module rack type
Rail frame
Degree of protection
IK05 (impact resistance)
IP30
Number of module space units per row
12
Protection class
II (totally insulated)
Protective shrouding material
Plastic
Rocker color
White
Functions
Over voltage protection
Basic device
Protected by
Miniature- / earth leakage circuit breaker
Material
Polystyren (plastic)
Sheet steel, powder-coated
Mounting method
Hollow-wall mounting and flush mounting
Hollow wall
Flush mounted (plaster)
Flush mounting
PE and N terminal number and cross section
N: 4 x (2.5 mm² - 25 mm²) + 28 x (0.5 mm² - 4 mm²)
PE: 4 x (2.5 mm² - 25 mm²) + 28 x (0.5 mm² - 4 mm²)
Number of arc fault detection devices AFDD
0
Number of outgoing ways
16
Built-in height
45 mm
Built-in width
251 mm
RAL-number
9016
Type of covering
Door
Release characteristic
B
Rated short-circuit breaking capacity (EN 60898) at 230 V
10 kA
Number of single-phase miniature circuit breakers (MCB)
16
Number of three-phase miniature circuit breakers (MCB)
1
Connection type
Push-in clamp
Number of earth leakage circuit breakers/AFDD
0

Export product specification