Download document () of 20
We make what matters work*

195166

Eaton xComfort KLV LV systems Final Distribution Boards. Surface-mounted tub for 3-row KLV in the flat or super-flat version

General specifications

Product Name
Eaton xComfort KLV surface-mounting tub
Catalog Number
195166
EAN
9010238060128
Product Length/Depth
118 mm
Product Height
585 mm
Product Width
255 mm
Product Weight
3 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Accessory/spare part type
Mounting frame
Accessory
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.