Download document () of 20
We make what matters work*
Discontinued

195170

Eaton Moeller series xComfort - Actuators. Switching Plug 12A, R/L/C/LED, EMS, BS

General specifications

Product Name
Eaton Moeller series xComfort switching actuator
Catalog Number
195170
EAN
9010238075528
Product Length/Depth
100.3 mm
Product Height
76 mm
Product Width
52 mm
Product Weight
122 g
Compliances
RoHS conform

Product specifications

Features
Local operation/hand operation
Radio frequent bidirectional
Bus system operating type
Other
Actuation function
Switching
Bus system product type
Actuator
Built-in installation box depth - min
0 mm
Number of inputs (binary)
0
Number of switching contacts - max
1
Rated operating voltage (Ue) - max
253 V
Rated operating voltage (Ue) - min
196 V
Amperage rating
12 A
Fitted with:
Bus connection
LED indication
Switching power LED - max
0 W
Switching current - max
16 A
Switching power - max
2760 W
Width in number of modular spacings
0
Output power
2760 W
Power supply
Mains
Color
Traffic white (RAL 9016)
Degree of protection
IP20
Mounting method
Plugged-in
Surface mounted (plaster)
Suitable for
C-load
Power consumption
0.2 W

Export product specification