Download document () of 20
We make what matters work*
Discontinued

195178

Eaton Moeller series xComfort - Actuators. Heating Plug 12A, R/L/C, EMS, PWM, BS

General specifications

Product Name
Eaton Moeller series xComfort heating actuator
Catalog Number
195178
EAN
9010238075603
Product Length/Depth
100.3 mm
Product Height
76 mm
Product Width
52 mm
Product Weight
122 g
Compliances
RoHS conform

Product specifications

Features
Radio frequent bidirectional
Bus system operating type
Radio frequent
Other
Actuation function
Heating, valves
Bus system product type
Actuator
Built-in installation box depth - min
0 mm
Number of inputs (binary)
0
Rated uninterrupted current (Iu) - max
16 A
Fitted with:
Bus connection
Switching voltage - max
253 V
Switching voltage - min
196 V
Width in number of modular spacings
0
Power supply
Mains
Color
Traffic white (RAL 9016)
Number of outputs
1
Degree of protection
IP20
Output current - max
12 A
Functions
Valve protection function
Correcting variable consistent
Manual switch
Mounting method
Plugged-in
Surface mounted (plaster)

Export product specification