Download document () of 20
We make what matters work*

195217

Eaton Moeller series xComfort - Actuators. Adapter Markaryds for the RF Radiator Thermostat

General specifications

Product Name
Eaton Moeller series xComfort actuator mounting
Catalog Number
195217
EAN
9010238083066
Product Length/Depth
32 mm
Product Height
25 mm
Product Width
32 mm
Product Weight
0.049 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Bus system product type
Accessory

Export product specification