Download document () of 20
We make what matters work*

195246

Eaton Moeller series xComfort - Controllers. Room Controller Touch, Jet black

General specifications

Product Name
Eaton Moeller series xComfort - Controllers
Catalog Number
195246
EAN
9010238089440
Product Length/Depth
55 mm
Product Height
21 mm
Product Width
55 mm
Product Weight
0.055 kg
Compliances
RoHS conform

Product specifications

Used with
55 mm (Universal) pushbutton
Features
Radio frequent bidirectional
Bus system operating type
Radio frequent
xComfort
Fitted with:
Display
External sensor
Local operation
Assembly arrangement
Basic element with complete housing
Bus system product type
Sensor, Controller
Number of inputs (binary)
0
RAL-number (Akin)
9005
Standby power consumption (solstandby)
0.05 W
Surface finishing
Matt
Power supply
Battery
Surface protection
Untreated
Class (temperature control)
IV
Material quality
Thermoplastic
Sensor type
Temperature
Humidity
Color
Jet black
Black
Degree of protection
IP20
Functions
Parallel-service possible
Manual set point setting
Material
Plastic
Mounting method
Surface mounted (plaster)
Surface mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.