Download document () of 20
We make what matters work*

195339

Eaton xEnergy Basic Terminal block 2x50mm², 160A Cu / 145A Al, grey

General specifications

Product Name
Eaton xEnergy Basic terminal block
Catalog Number
195339
EAN
9010238092136
Product Length/Depth
43 mm
Product Height
49 mm
Product Width
30 mm
Product Weight
66 g
Compliances
RoHS conform

Product specifications

Functions
Additional equipment
Conductor cross section (flexible, fine-strand) with cable end sleeve - max
35 mm²
Conductor cross section (flexible, fine-strand) with cable end sleeve - min
35 mm²
Conductor cross section (solid, solid-strand) - max
50 mm²
Conductor cross section (solid, solid-strand) - min
50 mm²
Amperage rating
160 A
Number of poles
Single-pole
Number of clamp positions per pole
2

Export product specification