Download document () of 20
We make what matters work*

195343

Eaton xEnergy Basic Terminal block 1x95mm², 250A Cu / 220A Al, grey

General specifications

Product Name
Eaton xEnergy Basic terminal block
Catalog Number
195343
EAN
9010238092167
Product Length/Depth
51 mm
Product Height
86 mm
Product Width
24 mm
Product Weight
69.4 g
Compliances
RoHS conform

Product specifications

Functions
Additional equipment
Conductor cross section (flexible, fine-strand) with cable end sleeve - max
70 mm²
Conductor cross section (flexible, fine-strand) with cable end sleeve - min
70 mm²
Conductor cross section (solid, solid-strand) - max
95 mm²
Conductor cross section (solid, solid-strand) - min
95 mm²
Amperage rating
250 A
Number of poles
Single-pole
Number of clamp positions per pole
1

Export product specification