Download document () of 20
We make what matters work*

195348

Eaton xEnergy Basic Terminal block 2x95mm², 250A Cu / 220A Al, yellow-green

General specifications

Product Name
Eaton xEnergy Basic terminal block
Catalog Number
195348
EAN
9010238092211
Product Length/Depth
51 mm
Product Height
86 mm
Product Width
41 mm
Product Weight
0.121 kg
Compliances
RoHS conform

Product specifications

Functions
Additional equipment
Conductor cross section (flexible, fine-strand) with cable end sleeve - max
70 mm²
Conductor cross section (flexible, fine-strand) with cable end sleeve - min
70 mm²
Conductor cross section (solid, solid-strand) - max
95 mm²
Conductor cross section (solid, solid-strand) - min
95 mm²
Amperage rating
250 A
Number of poles
Single-pole
Number of clamp positions per pole
2

Export product specification