Download document () of 20
We make what matters work*

195349

Eaton xEnergy Basic Terminal block 1x150mm², 320A Cu / 290A Al, grey

General specifications

Product Name
Eaton xEnergy Basic terminal block
Catalog Number
195349
EAN
9010238092228
Product Length/Depth
54 mm
Product Height
86 mm
Product Width
30 mm
Product Weight
0.102 kg
Compliances
RoHS conform

Product specifications

Functions
Additional equipment
Conductor cross section (flexible, fine-strand) with cable end sleeve - max
120 mm²
Conductor cross section (flexible, fine-strand) with cable end sleeve - min
120 mm²
Conductor cross section (solid, solid-strand) - max
150 mm²
Conductor cross section (solid, solid-strand) - min
150 mm²
Amperage rating
320 A
Number of poles
Single-pole
Number of clamp positions per pole
1

Export product specification