Download document () of 20
We make what matters work*

195386

Eaton Metering Board BI-Skap/TKS LV systems Final Distribution Boards. Cable duct for TKS Norway meter cabinet, surface-mounted version, 12040/RAL8022

General specifications

Product Name
Eaton Metering Board BI-Skap/TKS LV systems Final Distribution Boards
Catalog Number
195386
EAN
9010238092587
Product Length/Depth
225 mm
Product Height
400 mm
Product Width
400 mm
Product Weight
4.5 kg
Compliances
RoHS conform

Product specifications

Special features
Cable duct ALU for TKS compact meter cabinet, W=400mm, black-brown
Type
  • TKS Norway
  • Compact
Outer diameter
2 mm
Number of height units
0
RAL-number
8022
Color
Black-brown
Other
Model
Cabling panel
Functions
Additional equipment
Cable duct
Material
Metal
Aluminum, powder-coated

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.