Download document () of 20
We make what matters work*

195389

Eaton Metering Board BI-Skap/TKS LV systems Final Distribution Boards. DIN-rail set, WxH=225x405mm

General specifications

Product Name
Eaton Metering Board BI-Skap/TKS LV systems Final Distribution Boards
Catalog Number
195389
EAN
9010238092617
Product Length/Depth
125 mm
Product Height
405 mm
Product Width
225 mm
Product Weight
2.5 kg
Compliances
RoHS conform

Product specifications

Special features
DIN rail set, retrofitting instead of one meter plate, for TKS extended meter cabinet W=600mm
Type
  • TKS Norway
  • Extended
Color
Gray
RAL-number
7035
Suitable for enclosure building height
1200 mm
Suitable for enclosure building length/depth
220 mm
Material
Metal
Sheet steel, galvanized Sheet steel, powder-coated
Number of rows
2
Model
Support rail
Functions
Additional equipment
DIN rail set
Number of module space units (total)
11
Protective shrouding material
Metal
Module rack type
DIN rail

Export product specification