Download document () of 20
We make what matters work*

195394

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate multiple mounting NZM1, vertical, HxW=200x800mm

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
195394
EAN
9010238092662
Product Length/Depth
25 mm
Product Height
199 mm
Product Width
720 mm
Product Weight
2.4 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building width
800 mm
Surface finishing
Powder coating
Material
Steel
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.