Download document () of 20
We make what matters work*

195397

EP22NZM1K-OG. Circuit breaker mounting unit, EP, WxH=250x300mm, 1x NZM1, 3/4p

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
195397
EAN
9010238092693
Product Length/Depth
62 mm
Product Height
300 mm
Product Width
250 mm
Product Weight
1 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Plastic cover plate
Cover
Amperage rating
160 A
Number of poles
Four-pole
Suitable for
Switch disconnector
Power circuit breaker
Functions
Additional equipment
Number of switches
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.