Download document () of 20
We make what matters work*

195826

Eaton Moeller series xComfort - Actuators. Switching Plug 12A, R/L/C/LED, EMS, Schuko, Fa

General specifications

Product Name
Eaton Moeller series xComfort switching actuator
Catalog Number
195826
EAN
9008790947308
Product Length/Depth
100.3 mm
Product Height
76 mm
Product Width
52 mm
Product Weight
0.167 kg
Compliances
RoHS conform

Product specifications

Features
Radio frequent bidirectional
Local operation/hand operation
Bus system operating type
xComfort
Radio frequent
Actuation function
Switching
Bus system product type
Actuator
Number of inputs (binary)
0
Number of switching contacts - max
1
Rated operating voltage (Ue) - max
253 V
Rated operating voltage (Ue) - min
196 V
Amperage rating
12 A
Fitted with:
LED indication
Bus connection
Switching current - max
16 A
Switching power - max
2760 W
Width in number of modular spacings
0
Output power
2760 W
Power supply
Mains
Color
Gray
Degree of protection
IP20
Mounting method
Surface mounted (plaster)
Plugged-in
Suitable for
C-load
Power consumption
0.2 W
Number of linkable devices
32

Export product specification