Download document () of 20
We make what matters work*

195828

Eaton Moeller series xComfort - Actuators. Heating Plug 12A, R/L/C, EMS, PWM, Schuko, Fa

General specifications

Product Name
Eaton Moeller series xComfort heating actuator
Catalog Number
195828
EAN
9008790947322
Product Length/Depth
100.3 mm
Product Height
76 mm
Product Width
52 mm
Product Weight
0.167 kg
Compliances
RoHS conform

Product specifications

Features
Radio frequent bidirectional
Bus system operating type
Radio frequent
xComfort
Actuation function
Heating, valves
Bus system product type
Actuator
Number of inputs (binary)
0
Rated uninterrupted current (Iu) - max
16 A
Fitted with:
Bus connection
Switching voltage - max
253 V
Switching voltage - min
196 V
Width in number of modular spacings
0
Power supply
Mains
Color
Gray
Number of outputs
1
Degree of protection
IP20
Output current - max
12 A
Functions
Manual switch
Correcting variable consistent
Valve protection function
Mounting method
Plugged-in
Surface mounted (plaster)
Number of linkable devices
32

Export product specification