Download document () of 20
We make what matters work*

196056

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, ventilated, right, IP31, HxW=2000x650mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
196056
EAN
9008790952203
Product Length/Depth
25 mm
Product Height
1940 mm
Product Width
642 mm
Product Weight
25.64 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
Degree of protection
IP31
NEMA Other
Material
Steel
Model
Panel door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.