Download document () of 20
We make what matters work*

196071
XLSD4L168

Eaton xEnergy Light LV systems LV switchgear. Section door, ventilated IP42, hinges left, HxW = 1600 x 800mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196071
EAN
9008790952357
Product Length/Depth
27 mm
Product Height
1540 mm
Product Width
792 mm
Product Weight
26.88 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP42
NEMA Other
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.