Download document () of 20
We make what matters work*

196076

Eaton xEnergy Light LV systems LV switchgear. Section door, ventilated IP42, two wings, HxW = 1600 x 1350mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196076
EAN
9008790952401
Product Length/Depth
55 mm
Product Height
1540 mm
Product Width
695 mm
Product Weight
45.3 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP42
NEMA Other
Material
Steel
Model
Symmetrically divided double wing door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.