Download document () of 20
We make what matters work*

196108

Eaton xEnergy Main LV systems LV switchgear. Section door, ventilated IP42, hinges right, HxW = 2000 x 300mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
196108
EAN
9008790952708
Product Length/Depth
27 mm
Product Height
1940 mm
Product Width
292 mm
Product Weight
17.9 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
Degree of protection
IP42
NEMA Other
Material
Steel
Model
Stop door

Export product specification