Download document () of 20
We make what matters work*

196121

Eaton xEnergy Light LV systems LV switchgear. Top Panel, IP31, for WxD = 800 x 300mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196121
EAN
9008790952838
Product Length/Depth
81 mm
Product Height
182 mm
Product Width
707 mm
Product Weight
3.83 kg
Compliances
RoHS conform

Product specifications

Fitted with:
De-aeration
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.