Download document () of 20
We make what matters work*

196184

Eaton xEnergy Light LV systems LV switchgear. Vertical mounting profile for section height = 1600mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196184
EAN
9008790953460
Product Length/Depth
18.5 mm
Product Height
1491 mm
Product Width
48 mm
Product Weight
1.55 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
0
Suitable for enclosure building height
1600 mm
Material
Metal
Model
Profile

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.