Download document () of 20
We make what matters work*

196187

Eaton xEnergy Light LV systems LV switchgear. Busbar support, base

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196187
EAN
9008790953484
Product Length/Depth
62 mm
Product Height
818 mm
Product Width
49 mm
Product Weight
1.5 kg
Compliances
RoHS conform

Product specifications

Current rating - max
1600 A
Busbar distance
185 mm
Number of poles
Four-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.