Download document () of 20
We make what matters work*

196189

Eaton xEnergy Light LV systems LV switchgear. Busbar support, clamp bracket for 2x 30x10mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196189
EAN
9008790953507
Product Length/Depth
30.1 mm
Product Height
92.5 mm
Product Width
36 mm
Product Weight
0.12 kg
Compliances
RoHS conform

Product specifications

Current rating - max
1285 A
Busbar distance
185 mm
Number of poles
Single-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.