Download document () of 20
We make what matters work*

196197

Eaton xEnergy Light LV systems LV switchgear. Busbar support (complete) for 2x 60x10mm, BT

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196197
EAN
9008790953583
Product Length/Depth
279 mm
Product Height
165 mm
Product Width
74 mm
Product Weight
0.93 kg
Compliances
RoHS conform

Product specifications

Current rating - max
1600 A
Busbar distance
60 mm
Number of poles
Four-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.