Download document () of 20
We make what matters work*

196207

Eaton xEnergy Light LV systems LV switchgear. Mounting Kit, Horizontal Busbar Top, Height=200, Width=850

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196207
EAN
9008790953675
Product Length/Depth
15 mm
Product Height
44 mm
Product Width
741 mm
Product Weight
0.66 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building width
850 mm
Material
Metal
Model
Mounting kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.