Download document () of 20
We make what matters work*

196210
XLASRW12

Eaton xEnergy Light LV systems LV switchgear. Mounting Kit, Horizontal Busbar Top, Height=200, Width=1200

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196210
EAN
9008790953682
Product Length/Depth
15 mm
Product Height
44 mm
Product Width
1091 mm
Product Weight
0.95 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building width
1200 mm
Material
Metal
Model
Mounting kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.