Download document () of 20
We make what matters work*

196213

Eaton xEnergy Light LV systems LV switchgear. Mounting Sidewall for Sectionheight 1600mm, Sectiondepth 400mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196213
EAN
9008790953712
Product Length/Depth
322 mm
Product Height
1559 mm
Product Width
20 mm
Product Weight
7.95 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
0
Suitable for enclosure building height
1600 mm
Material
Metal
Model
Fastening profile

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.