Download document () of 20
We make what matters work*

196215
XLFFR20

Eaton xEnergy Light LV systems LV switchgear. Mounting Sidewall for Sectionheight 2000mm, Sectiondepth 400mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196215
EAN
9008790953736
Product Length/Depth
322 mm
Product Height
1959 mm
Product Width
20 mm
Product Weight
10.2 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
0
Suitable for enclosure building height
2000 mm
Material
Metal
Model
Fastening profile

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.