Download document () of 20
We make what matters work*

196222

Eaton xEnergy Light LV systems LV switchgear. Mounting profile for mounting sidewall, sectiondepth=800

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196222
EAN
9008790953804
Product Length/Depth
675 mm
Product Height
50.5 mm
Product Width
41 mm
Product Weight
0.8 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Material
Metal
Model
Mounting bar

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.