Download document () of 20
We make what matters work*

196229

Eaton xEnergy Light LV systems LV switchgear. Mounting profile for ACBs/Switch Disconnectors for 400mm module width

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196229
EAN
9008790953873
Product Length/Depth
100 mm
Product Height
87.5 mm
Product Width
321 mm
Product Weight
2.6 kg
Compliances
RoHS conform

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.