Download document () of 20
We make what matters work*

196264

Eaton xEnergy Light LV systems LV switchgear. Mounting profile for MCCBs/Fuse Switch Disconnectors for 600mm module width

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196264
EAN
9008790954085
Product Length/Depth
100 mm
Product Height
87.5 mm
Product Width
521 mm
Product Weight
3 kg
Compliances
RoHS conform

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.