Download document () of 20
We make what matters work*

196267

Eaton xEnergy Light LV systems LV switchgear. Separation, MCCB/FSD module, width 600mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196267
EAN
9008790954115
Product Length/Depth
500 mm
Product Height
500 mm
Product Width
520 mm
Product Weight
1 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Fitted with:
Cable entry
Surface finishing
Galvanized
Color
Gray
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Internal separation form 2a
Internal separation form 3a
Internal separation form 4a
Internal separation form 3b
Internal separation form 2b
Internal separation form 4b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.