Download document () of 20
We make what matters work*

196313

Eaton xEnergy Light LV systems LV switchgear. Terminal cover NZM4/PDE4 3P N

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196313
EAN
9008790954375
Product Length/Depth
500 mm
Product Height
300 mm
Product Width
200 mm
Product Weight
1 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Material
Plastic
Model
Other
RAL-number
7037

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.