Download document () of 20
We make what matters work*

196318

Eaton xEnergy Light LV systems LV switchgear. Terminal cover, 4

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196318
EAN
9008790954429
Product Length/Depth
500 mm
Product Height
300 mm
Product Width
200 mm
Product Weight
1 kg
Compliances
RoHS conform

Product specifications

Color
Zinc
RAL-number
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
425 mm
Material
Metal
Model
Mounting kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.