Download document () of 20
We make what matters work*

196343

Eaton xEnergy Light LV systems LV switchgear. Front plate, ventilated, HxW= 50 x 800mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196343
EAN
9008790954665
Product Length/Depth
40 mm
Product Height
598 mm
Product Width
523 mm
Product Weight
2.6 kg
Compliances
RoHS conform

Product specifications

Number of height units
1
Suitable for enclosure building height
50 mm
Suitable for enclosure building width
800 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.