Download document () of 20
We make what matters work*

196418

Eaton xEnergy Light LV systems LV switchgear. Cover frame strip for top or bottom for width = 1350mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196418
EAN
9008790955396
Product Length/Depth
40 mm
Product Height
500 mm
Product Width
1350 mm
Product Weight
1 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Scaffold
Model
Blind plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.