Download document () of 20
We make what matters work*

196420

Eaton xEnergy Light LV systems LV switchgear. Front plate for busbars, blind, HxW= 200 x 200mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196420
EAN
9008790955419
Product Length/Depth
26 mm
Product Height
197 mm
Product Width
198 mm
Product Weight
0.4 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.