Download document () of 20
We make what matters work*

196422

Eaton xEnergy Light LV systems LV switchgear. Front plate for Cable Duct 75mm, vertical for section height 1600mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196422
EAN
9008790955433
Product Length/Depth
12 mm
Product Height
1508 mm
Product Width
76 mm
Product Weight
1.1 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.